G-TB-4
Discontinued
Part of the G-TB Series
Ordering Code: 0615728
UPC: 098268080353
Lead Free: NO
1/2 In Thermowell, G-Tb-4
This Thermowell, G-TB-4, has brass parts used with thermometer Models TB and TBC in commercial, residential, and institutional HVAC applications. It features a set screw and 1/2 IN MNPT connection.
Features
- Set screw
- ISO 9002 quality standard
- Brass body
- MNPT connection
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Does Not Apply To Product |
Dial Size | Does Not Apply To Product |
EAN | 098268080353 |
Entry Style | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Part Number | 0615728 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | No |
Sensing Fluid | No |
Series | G-TB |
Stem Shaft Material | Brass |
Temperature Range | Does Not Apply To Product |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Does Not Apply To Product |