G-TBR-2
Discontinued
Part of the G-TBR Series
Ordering Code: 0615732
UPC: 098268080810
Lead Free: NO
1/2 In Thermowell, 2 In Stem Size
This Thermowell, G-TBR-2, has brass parts used with thermometer Model TBR in commercial, residential, and institutional HVAC applications. It features a 1/2 IN MNPT connection.
Features
- Brass body
- Various stern sizes
- ISO 9002 quality standard
- MNPT connection
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Does Not Apply To Product |
Dial Size | Does Not Apply To Product |
EAN | 098268080810 |
Entry Style | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Part Number | 0615732 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | No |
Sensing Fluid | No |
Series | G-TBR |
Stem Shaft Material | Brass |
Temperature Range | Does Not Apply To Product |
Thermostat Probe Length | Does Not Apply To Product |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Does Not Apply To Product |