G-TBR-3
Discontinued
Part of the G-TBR Series
Ordering Code: 0615733
UPC: 098268080827
Lead Free: NO
1/2 In Thermowell, 3 In Stem Size
This Thermowell, G-TBR-3, has brass parts used with thermometer Model TBR in commercial, residential, and institutional HVAC applications. It features a 1/2 IN MNPT connection.
Features
- Brass body
- MNPT connection
- Various stern sizes
- ISO 9002 quality standard
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Does Not Apply To Product |
| Case Material | Does Not Apply To Product |
| Dial Size | Does Not Apply To Product |
| EAN | 098268080827 |
| Entry Style | Does Not Apply To Product |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Part Number | 0615733 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | No |
| Sensing Fluid | No |
| Series | G-TBR |
| Stem Shaft Material | Brass |
| Temperature Range | Does Not Apply To Product |
| Thermostat Probe Length | Does Not Apply To Product |
| Thermowell | Yes |
| VR Retaining Valve | No |
| Window Material | Does Not Apply To Product |