LFTA-9-31/2-0-120 9
Part of the LFTA Series
Ordering Code: 0121727
UPC: 098268590838
Lead Free: YES
Lead Free Liquid Fill Adjustable Angle Thermometer, 9 In Scale, 0 To 120 degrees F, 3 1/2 In Stem
This lead free liquid fill adjustable angle thermometer is used in commercial, residential, and institutional HVAC applications. It is a sealed in a glass tube with a Valox case, glass lens, organic fill sensing fluid, 3 1/2 inch stem, and a lead free brass thermowell with accuracy rated at plus or minus 1 percent of full scale. The working temperature range is zero to 120 degrees F.
Features
- Valox case
- Glass lens
- Organic fill sensing material
- Lead free brass thermowell
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Valox |
Dial Size | Does Not Apply To Product |
EAN | 098268590838 |
Entry Style | Back |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 300 |
Minimum Temperature-Fahrenheit | -40 |
Part Number | 0121727 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | No |
Sensing Fluid | Yes |
Series | LFTA |
Temperature Range | -40 to 300 degrees F |
Thermostat Probe Length | 3 1/2 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Glass |