LFTA-9-31/2-30-240 9
Part of the LFTA Series
Ordering Code: 0121729
UPC: 098268590852
Lead Free: YES
Lead Free Liquid Fill Adjustable Angle Thermometer, 9 IN Scale, 30 to 240 degrees F, 3 1/2 IN Stem
This lead free liquid fill adjustable angle thermometer is used in commercial, residential, and institutional HVAC applications. It is a sealed in a glass tube with a Valox case, glass lens, organic fill sensing fluid, 3 1/2 inch stem, and a lead free brass thermowell with accuracy rated at plus or minus 1 percent of full scale. The working temperature range is 30 to 240 degrees F.
Features
- Valox case
- Glass lens
- Organic fill sensing material
- Lead free brass thermowell
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Does Not Apply To Product |
| Case Material | Valox |
| Dial Size | Does Not Apply To Product |
| EAN | 098268590852 |
| Entry Style | Back |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 300 |
| Minimum Temperature-Fahrenheit | -40 |
| Part Number | 0121729 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | No |
| Sensing Fluid | Yes |
| Series | LFTA |
| Temperature Range | -40 to 300 degrees F |
| Thermostat Probe Length | 3 1/2 IN |
| Thermowell | Yes |
| VR Retaining Valve | No |
| Window Material | Glass |