LFTB-2 1/2-2 32-140 1/2
Discontinued
Part of the LFTB Series
Ordering Code: 0121667
UPC: 098268589191
Lead Free: YES
1/2 IN Lead Free Bimetal Thermometer Center Back Entry 2 1/2 IN Dial, 32 to 140 degree F, 2 IN Probe
This 1/2 inch lead free center back entry bimetal thermometer are used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, Kostil polymer window, 1/2 inch NPT lead free brass thermowell with set screw, 2 inch probe and bimetal spiral spring sensing element. This thermometer features a 2 1/2 inch dial with temperature range 32 to 140 degrees F.
Features
- Zinc plated steel case
- Kostil polymer window
- Bimetal spiral spring sensing element
- Furnished with brass thermowells
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Zinc Plated |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268589191 |
| Entry Style | Back |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Minimum Temperature-Fahrenheit | 32 |
| Part Number | 0121667 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | Yes |
| Series | LFTB |
| Stem Shaft Material | Brass |
| Temperature Range | 32 to 248 degrees F |
| Thermostat Probe Length | 2 IN |
| Thermowell | Yes |
| Window Material | Kostil Polymer |