LFTB-3-2 32-248 1/2
Part of the LFTB Series
Ordering Code: 0121672
UPC: 098268589351
Lead Free: YES
1/2 In Lead Free Bimetal Thermometer, Center Back Entry, 3 In Dial, 32 To 248 degree F, 2 In Probe
This 1/2 inch lead free center back entry bimetal thermometer are used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, Kostil polymer window, 1/2 inch NPT lead free brass thermowell with set screw, 2 inch probe and bimetal spiral spring sensing element. This thermometer features a 3 inch dial with temperature range 32 to 248 degrees F.
Features
- Bimetal spiral spring sensing element
- Kostil polymer window
- Zinc plated steel case
- Furnished with brass thermowells
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Zinc Plated |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268589351 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 248 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0121672 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Series | LFTB |
Stem Shaft Material | Brass |
Temperature Range | 32 to 248 degrees F |
Thermostat Probe Length | 2 IN |
Thermowell | Yes |
Window Material | Kostil Polymer |