LFTBR-3-2-32-248 1/2
Part of the LFTBR Series
Ordering Code: 0121679
UPC: 098268589429
Lead Free: YES
1/2 In Lead Free Bimetal Thermometer, 32 To 248 degree F, 3 In Dial, 2 In Probe, Bottom Entry
This 1/2 inch lead free bottom entry bimetal thermometer is used in commercial, residential and institutional HVAC applications. It features a chrome steel case, Kostil polymer window, lead free brass stem, lead free brass amplifying movement, 1/2 inch NPT lead free brass snap to in thermowell, 2 inch probe and bimetal spiral spring sensing element. This thermometer features a 3 inch dial with temperature rating scale 32 to 248 degrees F.
Features
- Chrome steel case
- Kostil polymer window
- Lead free brass stem
- Lead free brass amplifying movements
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Chrome |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268589429 |
Entry Style | Bottom |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 248 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0121679 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFTBR |
Stem Shaft Material | Brass |
Temperature Range | 32 to 248 degrees F |
Thermostat Probe Length | 2 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil Polymer |