LFTBR-3-3 32-140 1/2
Part of the LFTBR Series
Ordering Code: 0121721
UPC: 098268590685
Lead Free: YES
1/2 In Lead Free Bimetal Thermometer, 32 To 140 degree F, 3 In Dial, 3 In Probe, Bottom Entry
This 1/2 inch lead free bottom entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a chrome steel case, Kostil polymer window, lead free brass stem, lead free brass amplifying movement, 1/2 inch NPT lead free brass snap-in thermowell, 3 inch probe, and bimetal spiral spring sensing element. This thermometer features a 3 inch dial with temperature range minus 22 to 122 degrees F.
Features
- Kostil polymer window
- Lead free brass stem
- Lead free brass amplifying movements
- Chrome steel case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Chrome |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268590685 |
Entry Style | Bottom |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0121721 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | LFTBR |
Stem Shaft Material | Brass |
Temperature Range | 32 to 140 degrees F |
Thermostat Probe Length | 3 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil Polymer |