LFTL-5-2-30-240 5
Part of the LFTL Series
Ordering Code: 0121735
UPC: 098268590913
Lead Free: YES
Lead Free Liquid Fill Angle Thermometer, 5 IN Scale, 30 to 240 degree F, 2 IN Stem
This lead free liquid fill angle thermometer is used in commercial, residential and institutional HVAC applications. It is a sealed in a glass tube with a polypropylene case, glass lens, non to mercury sensing fluid, 2 inch stem and a lead free brass thermowell with accuracy rated at plus or minus 2 percent of full scale. The working temperature rating scale is 30 to 240 degree F.
Features
- Polypropylene case
- Non-mercury sensing fluids
- Glass lens
- Lead free brass thermowell
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Polypropylene |
Dial Size | Does Not Apply To Product |
EAN | 098268590913 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 932 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0121735 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | No |
Sensing Fluid | Yes |
Series | LFTL |
Stem Shaft Material | Brass |
Temperature Range | 30 to 240 degrees F |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Glass |