TA-9-31/5-30-300
Discontinued
Part of the TA Series
Ordering Code: 0617004
UPC: 098268197891
Lead Free: NO
Liquid Filled Thermometer, 30-300 degree F, 3 1/2 In Stem
This liquid-fill, adjustable angle thermometer is used in commercial, residential, and institutional HVAC applications. It is a sealed glass tube type model with a Valox case, glass lens, organic fill sensing fluid, and a brass thermowell. Accuracy is plus or minus 1 percent of full scale. Temperature rating scale is 30-300 degree F.
Features
- Glass lens
- Valox case
- Brass thermowell
- Organic fill sensing material
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Valox |
Dial Size | Does Not Apply To Product |
EAN | 098268197891 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 300 |
Minimum Temperature-Fahrenheit | 30 |
Part Number | 0617004 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | Yes |
Series | TA |
Stem Shaft Material | Does Not Apply To Product |
Temperature Range | 30 to 300 degrees F |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Glass |