TA-9-6-0-120
Discontinued
Part of the TA Series
Ordering Code: 0617006
UPC: 098268197914
Lead Free: NO
Liquid Filled Thermometer, 0-120 degree F, 6 In Stem
This liquid-fill, adjustable angle thermometer is used in commercial, residential, and institutional HVAC applications. It is a sealed glass tube type model with a Valox case, glass lens, organic fill sensing fluid, and a brass thermowell. Accuracy is plus or minus 1 percent of full scale. Temperature rating scale is 0-120 degree F.
Features
- Brass thermowell
- Organic fill sensing material
- Glass lens
- Valox case
Specifications | |
---|---|
Air Valve | Yes |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Does Not Apply To Product |
Case Material | Valox |
Dial Size | Does Not Apply To Product |
EAN | 098268197914 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 120 |
Minimum Temperature-Fahrenheit | 0 |
Part Number | 0617006 |
Sensing Element | Yes |
Sensing Fluid | Yes |
Series | TA |
Temperature Range | 0 to 120 degrees F |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Glass |