TB-21/2-2-32-248
Discontinued - Replaced By: LFTB-2 1/2-2 32-248 1/2
Part of the TB Series
Ordering Code: 0615638
UPC: 098268045550
1/2 In Temperature Gauge, 32-248 degree F, 2 1/2 In Dial, Back Entry, 2 In Probe
This center back entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, Kostil Polymer window, 1/2 IN NPT brass thermowell with set screw, bimetal spiral spring sensing element, and 2 IN probe. Temperature rating scale is 32-248 degree F.
Features
- Zinc plated steel case
- Kostil polymer window
- Bimetal spiral spring sensing element
- Furnished with brass thermowells
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Zinc Plated |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268045550 |
| Entry Style | Back |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Minimum Temperature-Fahrenheit | 32 |
| Part Number | 0615638 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | TB |
| Stem Shaft Material | Brass |
| Temperature Range | 32 to 248 degrees F |
| Thermostat Probe Length | 2 IN |
| Thermowell | Yes |
| VR Retaining Valve | No |
| Window Material | Kostil polymer |