TB-3-2-22-122
Discontinued - Replaced By: LFTB-3-2-144 1/2
Part of the TB Series
Ordering Code: 0615640
UPC: 098268045604
1/2 In Temperature Gauge, -22-122 degree F, 3 In Dial, Back Entry, 2 In Probe
This center back entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, Kostil Polymer window, 1/2 IN NPT brass thermowell with set screw, bimetal spiral spring sensing element, and 2 IN probe. Temperature rating scale is minus 22-122 degree F.
Features
- Zinc plated steel case
- Furnished with brass thermowells
- Kostil polymer window
- Bimetal spiral spring sensing element
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Zinc Plated |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268045604 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 122 |
Minimum Temperature-Fahrenheit | -22 |
Part Number | 0615640 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | TB |
Stem Shaft Material | Brass |
Temperature Range | Minus 22 to 122 degrees F |
Thermostat Probe Length | 2 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil polymer |