TB-3-4-32-140
Discontinued - Replaced By: LFTB-3-4 32-140 1/2
Part of the TB Series
Ordering Code: 0615644
UPC: 098268045666
1/2 In Temperature Gauge, 32-140 degree F, 3 In Dial, Back Entry, 4 In Probe
This center back entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, Kostil Polymer window, 1/2 IN NPT brass thermowell with set screw, bimetal spiral spring sensing element, and 4 IN probe. Temperature rating scale is 32-140 degree F.
Features
- Kostil polymer window
- Bimetal spiral spring sensing element
- Furnished with brass thermowells
- Zinc plated steel case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Zinc Plated |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268045666 |
Entry Style | Back |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0615644 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | TB |
Stem Shaft Material | Brass |
Temperature Range | 32 to 140 degrees F |
Thermostat Probe Length | 4 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil polymer |