TBC-21/2-4-32-932
Discontinued
Part of the TBC Series
Ordering Code: 0615660
UPC: 098268045871
Lead Free: NO
Bimetal Thermometer, 32 To 932 degree F, 2 1/2 In Dial, 4 In Probe, Chimney Mount, Center, Back Entry
This chimney-mount, center, back entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a zinc plated steel case, zinc plated steel stem, chrome steel ring, glass window, bimetal spiral spring sensing element, and 4 IN probe. Temperature scale is 32-932 degree F.
Features
- Zinc plated steel case
- Glass lens
- Zinc plated steel stern
- Chromed steel ring
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Zinc Plated |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268045871 |
| Entry Style | Chimney |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Type | Does Not Apply To Product |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 932 |
| Minimum Temperature-Fahrenheit | 32 |
| Part Number | 0615660 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | TBC |
| Stem Shaft Material | Zinc plated steel |
| Temperature Range | 32 to 932 degrees F |
| Thermostat Probe Length | 4 IN |
| Thermowell | No |
| VR Retaining Valve | No |
| Window Material | Glass |