TBP-F-21/2-32-248
Part of the TBP Series
Ordering Code: 0615659
UPC: 098268045864
Lead Free: NO
2 1/2 In Temperature Gauge, 32-248 degree F, Pipe Mount Strap Fixing Part
This pipe-mount bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It is features a black enamel steel case, chrome steel ring, Kostil polymer window, and bimetal spiral spring sensing element. It features a strap mount. Temperature scale is 32-248 degree F
Features
- Black enamel steel case
- Kostil polymer window
- Bimetal spiral spring sensing element
- Chromed steel ring
| Specifications | |
|---|---|
| Air Valve | No |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Case Finish | Black Enamel |
| Case Material | Steel |
| Dial Size | 2 1/2 IN |
| EAN | 098268045864 |
| Entry Style | Pipe |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Type | Does Not Apply To Product |
| Lead Free | NO |
| Manual Shutoff | No |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Minimum Temperature-Fahrenheit | 32 |
| Part Number | 0615659 |
| Pressure Scale | Does Not Apply To Product |
| Sensing Element | Yes |
| Sensing Fluid | No |
| Series | TBP |
| Temperature Range | 32 to 248 degrees F |
| Thermowell | No |
| VR Retaining Valve | No |
| Window Material | Kostil polymer |