TBR-3-3-22-122
Discontinued
Part of the TBR Series
Ordering Code: 0615735
UPC: 098268080841
Lead Free: NO
1/2 In Bimetal Thermometer, Minus 22 To 122 degree F, 3 In Dial, 3 In Probe, Bottom Entry
This bottom entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a chrome steel case, Kostil polymer window, brass stem, brass amplifying movement, 1/2 IN NPT brass snap-in thermowell, and bimetal spiral spring sensing element. Temperature rating scale is minus 22-122 degree F.
Features
- Brass amplifying movements
- Kostil polymer window
- Brass stem
- Chrome steel case
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Chrome |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268080841 |
Entry Style | Bottom |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Does Not Apply To Product |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 248 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0615735 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | TBR |
Stem Shaft Material | Brass |
Temperature Range | Minus 22 to 122 degrees F |
Thermostat Probe Length | 4 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil Polymer |