TBR-3-4-32-248
Discontinued
Part of the TBR Series
Ordering Code: 0615656
UPC: 098268045833
Lead Free: NO
1/2 In Bimetal Thermometer, 32 To 248 degree F, 3 In Dial, 4 In Probe, Bottom Entry
This bottom entry bimetal thermometer is used in commercial, residential, and institutional HVAC applications. It features a chrome steel case, Kostil polymer window, brass stem, brass amplifying movement, 1/2 IN NPT brass snap-in thermowell, bimetal spiral spring sensing element, and 4 IN probe. Temperature rating scale is 32-248 degree F.
Features
- Chrome steel case
- Kostil polymer window
- Brass stem
- 1/2 IN (15mm) NPT brass snap-in thermowells
Specifications | |
---|---|
Air Valve | No |
Brand | Watts |
Buy American Act Compliant | NO |
Case Finish | Chrome |
Case Material | Steel |
Dial Size | 3 IN |
EAN | 098268045833 |
Entry Style | Bottom |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Does Not Apply To Product |
Lead Free | NO |
Manual Shutoff | No |
Maximum Operating Temperature-Fahrenheit | 248 |
Minimum Temperature-Fahrenheit | 32 |
Part Number | 0615656 |
Pressure Scale | Does Not Apply To Product |
Sensing Element | Yes |
Sensing Fluid | No |
Series | TBR |
Stem Shaft Material | Brass |
Temperature Range | 32 to 248 degrees F |
Thermostat Probe Length | 4 IN |
Thermowell | Yes |
VR Retaining Valve | No |
Window Material | Kostil polymer |