SF-WLPP-2-BALLVALVE
This true union ball valve is made from Whiteline polypropylene. It allows for 150 psi maximum pressure, features a 2 inch socket fuse connection and is designed for use in high purity process systems.
Features
- With handle regulator
- Whiteline PP
- Socket fuse connection
- 2 IN
- Whiteline PPI is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Socket Fuse |
Pipe Size | 2 IN |
ProductFamily | Whiteline |