SF-WLPP-.375X.5-STRHSBRB
This straight hose barb is made from Whiteline polypropylene. It features a .375 inch MIP by .5 inch connection and is part of our complete line of high purity process system products.
Features
- Straight
- Whiteline PP
- .375 IN x .5 IN
- MIP
Specifications | |
---|---|
Body Material | PPI |
Connection Type | Male Threaded |
Pipe Size | 3/8 IN |
ProductFamily | Whiteline |