Diaphragm Valves Whiteline PVDF SF

High Purity Process Diaphragm Valves - Whiteline PVDF

Diaphragm Valves Whiteline PVDF SF

High Purity Process Diaphragm Valves - Whiteline PVDF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Whiteline PVDF is used in the highest-quality systems where contamination of any type is not acceptable
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Valves are tested to 150 psi @ 73°F.

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More