90 Elbows Whiteline PVDF SF
Whiteline PVDF 90 Elbows are used in medical, pharmaceutical, cosmetic, research and other high-purity liquid transportation applications where the highest-quality systems are required. Molded from Polyvinylidene fluoride, Whiteline PVDF pipe contains no plasticizers, pigments, or other additives that could potentially contaminate the liquids being transported. It is the best choice where contamination of any type is not acceptable. Its chemical and impact resistant properties also make it ideal for severe environments. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints in high-purity piping systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications.
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Whiteline PVDF is used in the highest-quality systems where contamination of any type is not acceptable
- Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
- Used in medical, pharmaceutical, cosmetic, research and other high-purity liquid transportation applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 90 Elbows Whiteline PVDF SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |