SF-WLPVDF-.75-90E
This 90 degree elbow is made from Whiteline polyvinylidene fluoride for superior chemical resistance and is certified to meet ASTM E-84 and UL 723 standards for flame spread and smoke generation. It features a .75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- 90 Degree
- 3/4 IN
- Socket Fuse
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 3/4 IN |
ProductFamily | Whiteline |