Couplings Standardline PPII SF

High Purity Process Couplings - Standardline Polypropylene II

Couplings Standardline PPII SF

High Purity Process Couplings - Standardline Polypropylene II

  • For joining Standardline PPII pipe and fittings when using the Socket Fusion method is used.
  • Creates permanent hermetically-sealed joints
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Socket Fusion creates strong, durable, and hermetically-sealed joints

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More