Male Adapters Standardline PPII SF

High Purity Process Male Adapters - Standardline Polypropylene II

Male Adapters Standardline PPII SF

High Purity Process Male Adapters - Standardline Polypropylene II

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Made from high-performing and cost competitive Standardline PPII
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Used for applications where dependable, high-quality, high-purity systems are required

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More