SF-WLPP-1.5-MA
This male adapter is made from Whiteline polypropylene. It features a 1.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Male
- 1.5 IN
- Socket Fuse
- Whiteline PP
Specifications | |
---|---|
Body Material | PPI |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 1/2 IN |
ProductFamily | Whiteline |