SF-WLPVDF-1X.75-RB
This reducing bushing is made from Whiteline polyvinylidene fluoride. It features a 1x.75 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing
- Socket Fuse
- 1x.75 IN
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1 x 3/4 IN |
ProductFamily | Whiteline |