SF-WLPVDF-.75X.5-RB
This reducing bushing is made from Whiteline polyvinylidene fluoride. It features a .75x.5 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing
- Socket Fuse
- .75x.5 IN
- Whiteline PVDF
Specifications | |
---|---|
Body Material | PVDF |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 3/4 x 1/2 IN |
ProductFamily | Whiteline |