SF-STDPP-.5X.375-RFA
This reducing female adapter is made from Standardline polypropylene. It features a .5x.375 inch socket fuse connection and is designed for use in high purity process systems.
Features
- Reducing Female
- .5x.375 IN
- Socket Fuse
- Standardline PP
Specifications | |
---|---|
Body Material | PPII |
Buy American Act Compliant | NO |
Connection Type | Socket Fuse |
Pipe Size | 1/2 x 3/8 IN |
ProductFamily | Standardline |