Tees Whiteline PPI SF

High Purity Process Tees - Whiteline Polypropylene I

Tees Whiteline PPI SF

High Purity Process Tees - Whiteline Polypropylene I

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Whiteline PPI is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Used in high-purity liquid transportation applications where dependable, high-quality systems are required

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More