Piping Standardline PPII SCH 80
Standardline PPII Schedule 80 pipe is used hospitals, research facilities and other applications where dependable, high-quality, high-purity systems are required. Standardline PPII is manufactured from virgin Type II copolymer polypropylene for high-performing and cost competitive systems. Joining is done by socket fusion which provides a strong, durable, and hermetically-sealed joints in high-purity piping systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications. Comes in standard 10-foot lengths in ½ in., ¾ in., 1 in., 1-1/2 in., and 2 in. diameters.
Features
- Cost-competitive solution for high-purity systems
- Lightweight and strong copolymer polypropylene
- Easily joined using Socket Fusion method
- Comes in 10-foot lengths and five diameters
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Piping Standardline PPII SCH 80
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |