Jump to Section
Laboratory Cup Sinks Fast Flow Conical
Jump to Section
Fast Flow Conical Laboratory Cup Sinks are corrosion-resistant sinks molded from durable virgin high-density black polyethylene. They are designed for intense chemical environments. Has an integral 1-1/2 in. national pipe thread outlet. Available in 5 in. x 4 in. ID bowl size. Shipped with stopper and strainer.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Laboratory Cup Sinks Fast Flow Conical