CS2-3X6X5-CUPSNKHOUTOVL
This oval, laboratory cup sink measures 3 inches by 6 inches and is 5 inches deep. It is made from durable, black polyethylene, comes with a black polyethylene stopper and strainer, and features a horizontal outlet.
Features
- 3 IN x 6 IN x 5 IN
- Oval
- Black polyethylene
- Horizontal outlet
Specifications | |
---|---|
Body Material | PE |
ProductFamily | Laboratory Sinks and Accessories |