UNIV-BL-2-RLNS12EXT
This sink tailpiece loose nut adapter has a 12 inch extension and is made from Blueline, fire retardant polypropylene. It features a 2 inch no hub connection and is designed for use in chemical waste systems.
Features
- Loose nut
- 2 IN
- Universal
- Blueline
| Specifications | |
|---|---|
| Body Material | FRPP |
| Buy American Act Compliant | NO |
| ProductFamily | Blueline |