Spring Check Valves Whiteline PPI SF
Spring Check Valves Whiteline PPI SF
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Whiteline PPI is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required
- Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
- Used hospitals, research facilities and other high-purity liquid transportation applications
Whiteline PPI Spring Check Valves are used hospitals, research facilities and other high-purity liquid transportation applications where dependable, high-quality systems are required. Whiteline PPI is manufactured from pure unpigmented virgin Type I nomopolymer polypropylene, making it ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required. Joining is done with the Socket Fusion method which provides strong, durable, and hermetically-sealed joints in high-purity piping systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating permanent and tamper-proof joints that perform in severe use applications.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Spring Check Valves Whiteline PPI SF