Spring Check Valves Whiteline PVDF SF

High Purity Process Spring Check Valves - Whiteline PVDF

Spring Check Valves Whiteline PVDF SF

High Purity Process Spring Check Valves - Whiteline PVDF

  • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
  • Whiteline PVDF is used in the highest-quality systems where contamination of any type is not acceptable
  • Available in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes
  • Used in medical, pharmaceutical, cosmetic, research and other high-purity liquid transportation applications

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More