Jump to Section
Valve Components Whiteline PPI FIP
Valve Components Whiteline PPI FIP
Features
- Ball Valve Ends come in five sizes
- Provides strong, durable, and hermetically-sealed joints
- Whiteline PPI is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required
- Joining is done with the Socket Fusion method
Jump to Section
Whiteline PPI Valve Components include FIP Ball Valve Ends made of Whiteline PPI which is ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required. Joining is done with the Socket Fusion method which provides strong, durable, and permanently sealed joints. Balll Ends come in 1/2 in., 3/4 in., 1 in., 1-1/2 in., and 2 in. sizes.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Valve Components Whiteline PPI FIP