AS-B-S 1
Discontinued
Part of the AS-B Series
Ordering Code: 0858542
UPC: 098268066609
Lead Free: Not In Scope
1/2 In Bronze Air Separator With Feed Water Tapping
This bronze air separator, 1 IN, is used in commercial and residential, hydronic heating applications to separate air from water in the piping system. It consists of a bronze body construction with sweat connection, tapings for a boiler-fill expansion tank, a 1/2 inch FV4-M1 float vent, and a 1/2 inch brass pipe plug. It provides continuous purging and venting of air in the system when installed with watts series FV4-M1 float vent. Horizontal mount only. It is ideal for use in radiant heat systems. Maximum pressure is 125 psi (8.6 bar).
Features
- Bronze construction
- Comes standard with tappings
- Provides complete, continuous purging and venting of air
- Ideal for radiant heat systems
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268066609 |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Air Separator |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 275 |
Maximum Pressure-PSI | 125 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Part Number | 0858542 |
Series | AS-B |