AS-MB FL
Part of the AS-MB Series
Ordering Code: 0858549
UPC: 098268476248
Lead Free: Not In Scope
Flanged FPT Microbubble Air Separator for Hydronic Heating Systems, Accepts Multiple Flange Sizes 3/4, 1 and 1 1/4 IN
This flanged FPT microbubble air separator is designed for efficient separation and elimination of entrained air in hydronic heating systems. The flanged end connection can accept multiple size flanges from 3/4, 1 and 1-1/4 inch sizes. This air separator features a durable brass body, high capacity DuoVent air vent assembly, corrosion-resistant coalescing media and 1/2 IN FPT bottom tapping for use with boiler fill fitting. The rugged corrosion-resistant polyphenylsulfone (PPSU) coalescing media withstands petroleum based cleaners, glycol anti-freeze and temperatures up to 240 degrees F in heating systems and methanol based anti-freeze solutions in ground-source heat pump loops. No minimum inlet/outlet piping length is required for proper operation and this air separator can be easily disassembled for inspection and cleaning.
Features
- Durable forged brass body construction
- Rugged, corrosion-resistant polyphenylsulfone coalescing media
- Includes high capacity DuoVent air vent assembly
- Fully serviceable for inspection and cleaning
- Accepts multiple flange sizes 3/4, 1 and 1 1/4 In
| Specifications | |
|---|---|
| Body Material | Forged Brass |
| Brand | Watts |
| Hydronic Item Type | Air Separator |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Temperature-Fahrenheit | 240 |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Type | Flanged Joint |
| Part Number | 0858549 |
| Series | AS-MB |
| UPC | 098268476248 |