AS-MB-S-100-RAD
Part of the AS-MB Series
Ordering Code: 81015815
UPC: 840213009854
Lead Free: Not In Scope
1 IN Sweat Microbubble Air Separator For Hydronic Heating Systems
This 1 IN sweat microbubble air separator is designed for efficient separation and elimination of entrained air in hydronic heating systems. This air separator features a durable brass body, high capacity DuoVent air vent assembly, corrosion resistant coalescing media, and 1/2 IN FPT bottom tapping for use with boiler fill fitting. The rugged corrosion resistant polyphenylsulfone (PPSU) coalescing media withstands petroleum based cleaners, glycol anti-freeze, temperatures up to 240 degrees F in heating systems, and methanol based anti-freeze solutions in ground-source heat pump loops. No minimum inlet/outlet piping length is required for proper operation and this air separator can be easily disassembled for inspection and cleaning.
Features
- Durable forged brass body construction
- Rugged, corrosion resistant polyphenylsulfone coalescing media
- Includes high capacity DuoVent air vent assembly
- Fully serviceable for inspection and cleaning
Specifications | |
---|---|
Body Material | Forged Brass |
Brand | Watts |
EAN | 840213009854 |
Hydronic Item Type | Air Separator |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 240 |
Maximum Temperature-Fahrenheit | 240 |
Maximum Water Pressure-PSI | 150 |
Maximum Working Pressure-PSI | 150 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Part Number | 81015815 |
Series | AS-MB |