AS-MB-S-125-RAD
Part of the AS-MB Series
Ordering Code: 81015816
UPC: 840213009977
Lead Free: Not In Scope
1 1/4 IN Sweat Microbubble Air Separator for Hydronic Heating Systems, 1/2 IN FPT Bottom Tapping
This 1 1/4 IN sweat microbubble air separator is designed for efficient separation and elimination of entrained air in hydronic heating systems. This air separator features a durable brass body, high capacity DuoVent air vent assembly, corrosion resistant coalescing media, and 1/2 IN FPT bottom tapping for use with boiler fill fitting. The rugged corrosion resistant polyphenylsulfone (PPSU) coalescing media withstands petroleum based cleaners, glycol anti-freeze, temperatures up to 240 degrees F in heating systems, and methanol based anti-freeze solutions in ground-source heat pump loops. No minimum inlet/outlet piping length is required for proper operation and this air separator can be easily disassembled for inspection and cleaning.
Features
- Durable forged brass body construction
- Rugged, corrosion resistant polyphenylsulfone coalescing media
- Includes high capacity DuoVent air vent assembly
- Fully serviceable for inspection and cleaning
| Specifications | |
|---|---|
| Body Material | Forged Brass |
| Brand | Watts |
| Hydronic Item Type | Air Separator |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Socket |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 240 |
| Maximum Temperature-Fahrenheit | 240 |
| Maximum Water Pressure-PSI | 150 |
| Maximum Working Pressure-PSI | 150 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Socket |
| Part Number | 81015816 |
| Series | AS-MB |
| UPC | 840213009977 |