ASM1 1 1/4
Part of the AS Series
Ordering Code: 0858536
UPC: 098268215366
Lead Free: Not In Scope
1 1/4 IN Cast Iron Air Separator
This 1 1/4 IN cast iron air separator is used in commercial and residential, hydronic heating applications to separate air from water in the piping system. It consists of a heavy, cast iron body construction with a 1/2 inch female threaded connection for an expansion tank, and a 1/8 inch female threaded connection for a float vent. It provides continuous purging and venting of air in the system when installed with Watts Model ET expansion tank and Model FV4 float-vent. The maximum pressure is 125 psi (8.6 bar).
Features
- Tappings on each side
- Heavy cast iron construction
- Provides complete, continuous purging and venting of air
- Efficient separation of air
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268215366 |
| Flow Rate | Does Not Apply To Product |
| Hydronic Item Type | Air Separator |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 275 |
| Maximum Pressure-PSI | 80 |
| Maximum Temperature-Fahrenheit | 275 |
| Maximum Water Pressure-PSI | 80 |
| Maximum Working Pressure-PSI | 80 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0858536 |
| Pressure Steam Discharge Capacity | Does Not Apply To Product |
| Series | AS |
| Temperature Range | 33 to 275 degrees F |
| Vacuum Breaker | No |