ASM1 2
Part of the AS Series
Ordering Code: 0858538
UPC: 098268872101
Lead Free: Not In Scope
2 In Cast Iron Air Separator
This 2 IN cast iron air separator is used in commercial and residential, hydronic heating applications to separate air from water in the piping system. It consists of a heavy, cast iron body construction with a 1/2 inch female threaded connection for an expansion tank, and a 1/8 inch female threaded connection for a float vent. It provides continuous purging and venting of air in the system when installed with Watts Model ET expansion tank and Model FV4 float-vent. The maximum pressure is 125 psi (8.6 bar).
Features
- Tappings on each side
- Heavy cast iron construction
- Provides complete, continuous purging and venting of air
- Efficient separation of air
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268872101 |
Flow Rate | Does Not Apply To Product |
Hydronic Item Type | Air Separator |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 275 |
Maximum Pressure-PSI | 80 |
Maximum Temperature-Fahrenheit | 275 |
Maximum Water Pressure-PSI | 80 |
Maximum Working Pressure-PSI | 80 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0858538 |
Pressure Steam Discharge Capacity | Does Not Apply To Product |
Series | AS |
Temperature Range | 33 to 275 degrees F |
Vacuum Breaker | No |