CSM-61-M1-T 1 1/4
Part of the CSM-61-T Series
Ordering Code: 0856742
UPC: 098268631395
Lead Free: NO
1 1/4 IN Flow Measurement Valve, Thread Connections
This 1 1/4 inch flow measurement valve monitors system flow in low to medium flow rate HVAC units, providing a highly accurate flow measurement. It consists of bronze body construction with bi-directional, positive shutoff ball valve design, blow-out proof stem, a position indicator, memory device, checked metering ports with drip caps, two brass pressure taps, integral drain ports, thread connections, and a brass drain plug. It has a compact size which allows for easy installation and access in a crowded piping environment. It is ideal in hot/chilled water units such as fan coil units, water source heat pumps, reheat coils, panel coils, small branch lines, unit heaters, unit ventilators, finned radiation, small domestic hot water lines, convectors, and small pumps.
Features
- Bronze body
- Bi-directional flow
- Threaded ends
- Positive shutoff
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Control Type | Wrench Flats |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-BAR | 21.00 |
| Maximum Working Pressure-PSI | 300 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0856742 |
| Series | CSM-61-T |
| UPC | 098268631395 |
| Valve Style | Ball |