CSM-81-F 2 1/2
Part of the CSM-81-F Series
Ordering Code: 0036540
UPC: 098268832372
Lead Free: No
2 1/2 IN Flow Measurement Valve, Flange
This 2 1/2 inch flow measurement valve monitors system flow in medium to high flow rate HVAC units providing a highly accurate flow measurement. It consists of semi-steel body construction with a low-torque cylindrical plug design, flanged end connections, checked metering ports with drip caps, position indicator plate, positive shutoff, and two brass pressure taps. It is ideal in hot/chilled water units such as fan coil units, water source heat pumps, reheat coils, panel coils, branch lines, and pumps.
Features
- Accurate flow measurement
- Flanged end connections
- Positive shutoff
- Low torque
| Specifications | |
|---|---|
| Body Material | Semi Steel |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Control Type | Wrench Flats |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | PTF |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | PTF |
| Part Number | 0036540 |
| Series | CSM-81-F |
| UPC | 098268832372 |