CSM-81-F 3
Part of the CSM-81-F Series
Ordering Code: 0036541
UPC: 098268832389
Lead Free: NO
3 In Flow Measurement Valve, Flange
This 3 inch flow measurement valve monitors system flow in medium to high flow rate HVAC units providing a highly accurate flow measurement. It consists of semi-steel body construction with a low-torque cylindrical plug design, flanged end connections, checked metering ports with drip caps, position indicator plate, positive shutoff, and two brass pressure taps. It is ideal in hot/chilled water units such as fan coil units, water source heat pumps, reheat coils, panel coils, branch lines, and pumps.
Features
- Accurate flow measurement
- Flanged end connections
- Positive shutoff
- Low torque
Specifications | |
---|---|
Body Material | Semi Steel |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268832389 |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | PTF |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | PTF |
Part Number | 0036541 |
Series | CSM-81-F |