CSM-81-INS
Discontinued
Part of the CSM-81-F Series
Ordering Code: 0036537
UPC: 098268648935
Lead Free: Not In Scope
Insulation Block For 1 1/4 In Flow Measurement Valve, Series Csm
| Specifications | |
|---|---|
| Body Material | Semi Steel |
| Brand | Watts |
| EAN | 098268648935 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | PTF |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 250 |
| Maximum Working Pressure-BAR | 12.00 |
| Maximum Working Pressure-PSI | 175 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | PTF |
| Part Number | 0036537 |
| Series | CSM-81-F |