CSM-91 10
Part of the CSM-91 Series
Ordering Code: 0036606
UPC: 098268633740
Lead Free: NO
10 IN Flow Measurement Balancing Valve
This 10 inch flow measurement valve monitors system flow in medium to high flow rate HVAC units, providing a highly accurate flow measurement. It consists of ductile iron body construction, pressure differential readout ports on both sides of the valve, two interchangeable brass metering ports and drain ports on both sides of the valve, two check valves with gasketed caps, bronze valve stem and plug disc, multi-turn adjustment handwheel, tamper-proof brass memory stop, positive shutoff and grooved end connections. It is ideal in water units such as pump packages and cooling towers.
Features
- Grooved connection
- Iron body construction
- Bronze valve stem
- Tamper proof brass memory stop
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268633740 |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Grooved Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 230 |
Maximum Working Pressure-BAR | 26.00 |
Maximum Working Pressure-PSI | 375 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Grooved Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0036606 |
Series | CSM-91 |
Valve Style | Multi Turn |