IDROSET CSD-125
Part of the iDROSET CSD Series
Ordering Code: 0856703
UPC: 098268283112
Lead Free: NO
1 1/4 IN Flow Measurement and Balancing Valve
This 1 1/4 inch calibrated flow measurement and balancing valve monitors system flow in low to medium flow rate HVAC units, providing highly accurate flow measurement and adjustment. It consists of a brass and polyamide body with F-NPT connections, integral patented technology that allows the reading and setting of flow rate without the need for instrumentation or tools. It is equipped with a GPM gauge to read flow and a hand wheel to set and lock the flow setting. Its ball valve construction allows full shut-off capability and is ideal in hot/chilled water units such as fan coil units, water source heat pumps, reheat coils, panel coils, small branch lines, unit heaters, unit ventilators, finned radiation and convectors.
Features
- Integral flow measurement technology
- GPM gauge for reading flow
- Hand wheel for setting flow
- Positive shut-off
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Control Type | Handwheel |
| EAN | 098268283112 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 230 |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0856703 |
| Series | iDROSET CSD |
| Valve Style | Ball |